IESNA:LM-63-2002
[TEST]P1199237
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-730-U-T4W
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 70 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8951
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
903 938.3 1003.9 1077.9 1142.5 1199.6 1244.8 1274.5 1285.9 1297.2
1342.9 1382.5 1440.5 1563.6 1739.9 1949.8 2160.6 2365.2 2546.3 2693.4
2856.5 3006.5 3160.7 3305.4 3434.6 3478 3404.5 3223.9 2748.1 1770.6
646 235.3 123.5 68.4 36.8 10.8 0
903 944.5 1011.9 1085 1151.9 1206.2 1253.3 1281.6 1293.4 1304.3
1344.8 1382.1 1435.3 1547.1 1718.3 1922.9 2126.6 2336.9 2520.8 2687.7
2841 3015 3161.1 3306.4 3441.2 3502.1 3459.6 3295.1 2854.6 1913.9
733.7 257.5 135.8 74 39.1 13.2 0
903 938.8 1002.5 1074.1 1137.3 1192 1234.5 1262.3 1273.1 1277.8
1309.4 1351.9 1399.5 1489.1 1640.9 1832.8 2052.1 2273.3 2474.1 2638.2
2788.2 2956 3144.6 3330.9 3508.2 3651.1 3747.7 3742.1 3412.5 2512.8
1167.5 381 195.2 109.4 51.4 17 0
903 933.6 992.1 1058.6 1116.1 1166.1 1206.6 1231.2 1241.5 1244.8
1261.8 1307.1 1352.8 1406.1 1507 1653.2 1831.4 2031.4 2245 2462.8
2677.4 2900.9 3137.1 3397.4 3663.8 3872.2 4044.3 4224.9 4292.3 3737.4
2345.9 901.6 349.9 190 103.7 33 0
903 931.3 982.7 1042.1 1095.4 1142 1181.2 1206.6 1218.9 1225
1233.5 1263.2 1312.7 1353.8 1404.7 1492.4 1621.6 1781 1967.7 2187.9
2446.8 2739.1 3045.6 3401.2 3713.8 4022.6 4340.4 4726.2 5168.9 5267.5
4421.5 2719.3 1165.2 524.8 256.5 100.4 0
903 925.1 967.6 1017.1 1067.1 1113.8 1153.4 1183.5 1201 1213.7
1223.6 1242.5 1280.7 1329.2 1369.8 1417 1495.7 1610.7 1767.3 1945.5
2149.7 2377.5 2629.3 2919.7 3252.6 3661 4146.2 4729.9 5528.2 6279.4
6241.2 5007.7 2973.9 1271.7 440.9 99 0
903 924.7 965.7 1016.6 1063.8 1109.5 1149.6 1180.7 1199.6 1213.2
1223.2 1242 1277.8 1325.5 1367.9 1414.1 1486.7 1590.9 1748 1912.1
2122.4 2329.4 2576.4 2859.8 3196 3605.3 4091 4678.5 5478.7 6276.5
6259.6 5045.9 3033.8 1307.6 450.8 101.4 0
903 920.9 954.9 996.8 1041.1 1084.5 1127 1161.9 1185.9 1204.3
1222.7 1246.7 1273.6 1299.1 1334.4 1383.9 1441 1512.7 1620.2 1769.7
1953.1 2169.5 2429.8 2749.5 3127.2 3564.3 4046.2 4573.4 5208.1 5781
5682.9 4543.2 2700 1066.6 318.8 63.2 0
903 918.5 942.6 977.5 1016.6 1057.2 1099.6 1137.8 1169.4 1197.7
1225.5 1255.7 1280.7 1301.9 1328.8 1360.8 1414.6 1492.9 1614.1 1786.2
2014.9 2303 2642 3018.7 3408.2 3817.5 4242.8 4698.8 5153.8 5297.6
4836 3442.2 1617.8 569.1 226.8 89.6 0
903 911.9 928.4 953.4 985.5 1021.8 1062.4 1100.1 1135 1169.4
1203.3 1237.3 1266.1 1292.9 1320.8 1352.4 1400.4 1479.7 1614.1 1811.6
2084.6 2418.5 2785.3 3164.9 3555.3 3954.3 4371.6 4748.3 4914.3 4591.8
3546.9 1780 536.1 227.3 133.4 67.4 0
903 910.1 920.4 939.8 964.8 995.4 1028.4 1063.8 1098.2 1133.6
1171.8 1211.4 1251 1285.4 1323.6 1368.4 1434.4 1541 1702.7 1932.3
2264.3 2653.3 3106.9 3574.7 4066.5 4477.7 4815.3 4925.1 4615.8 3702
2306.3 913.8 274 113.2 54.7 17.9 0
903 907.2 915.7 932.2 956.7 981.7 1014.3 1047.7 1081.2 1114.2
1152.9 1194.9 1236.8 1275 1319.8 1369.8 1443.8 1544.7 1695.2 1912.1
2210.1 2589.2 3024.4 3468.6 3877.9 4192.4 4349.9 4253.2 3829.3 2913.1
1665.9 635.2 220.2 90.1 39.1 8 0
903 905.8 911 928.4 949.7 975.6 1003.4 1033.6 1065.7 1096.3
1131.2 1170.8 1208.5 1246.7 1287.8 1336.3 1395.7 1478.2 1586.2 1731.5
1939.9 2223.3 2562.3 2905.6 3193.2 3355.4 3329 3101.7 2690.6 2006.4
1101.5 423.4 165.5 82.5 52.3 19.8 0
903 900.6 906.3 920.4 940.2 964.8 991.6 1018 1043.5 1065.7
1090.2 1112.8 1133.6 1150.1 1157.1 1156.2 1144.9 1124.1 1098.2 1073.7
1051 1041.6 1041.6 1022.8 946.4 799.2 611.1 443.2 330.1 256
205.6 169.8 140.5 111.3 73.6 31.1 0
903 898.3 903.5 920 941.6 965.7 991.6 1017.1 1041.6 1057.2
1064.7 1062.4 1052.9 1032.2 999.2 955.8 903.5 845.9 784.6 714.8
646.9 581.4 518.7 460.7 407.9 365.9 328.7 301.3 275.4 248
214.5 181.5 144.3 106.6 64.6 29.2 0
903 895.4 904.4 921.4 944.5 970.4 1000.1 1027.5 1044 1050.6
1042.6 1022.3 996.8 964.3 928.9 887.4 836 778 715.3 649.3
584.2 523.4 470.1 424.8 384.8 351.8 323.9 307.9 287.6 261.2
228.2 183.4 141.9 100.9 58.5 30.2 0
903 895 904.9 925.6 950.6 981.3 1011.9 1033.1 1043 1041.6
1030.3 1013.8 985 945.9 900.6 854.9 806.3 750.2 688 624.3
565.4 516.3 472.5 434.8 400.3 369.7 351.8 335.3 335.7 338.1
315.9 275.8 245.2 190.5 132 88.2 0
903 897.3 909.6 931.7 963.3 993.5 1017.6 1036.4 1042.6 1041.1
1031.7 1011.4 977.5 936 887.4 836.5 773.3 705.4 639.4 580.5
530.5 488.5 453.1 422.5 392.3 365.4 342.8 369.7 421.5 444.7
432.9 414 397 320.6 257 182.5 0
903 897.8 912.9 939.3 969.5 1001.1 1023.7 1037.4 1041.6 1040.7
1032.2 1012.8 980.8 940.2 881.3 813.4 734.2 659.7 588 532.8
481.9 443.2 411.2 385.7 360.7 327.7 341.4 375.3 392.8 384.8
364 362.6 315.5 257.9 218.3 155.1 0
903 898.3 915.2 943.5 976.5 1005.8 1026.5 1038.3 1043 1041.6
1033.1 1016.1 991.2 950.6 886.5 802.5 709.7 621 544.1 481
429.6 393.7 368.3 347 313.6 307.4 325.4 345.6 339 320.2
305.6 290.9 238.1 194.7 164.6 116.5 0
903 898.7 917.1 946.8 982.7 1010.5 1031.7 1044 1050.1 1048.7
1038.8 1025.1 1000.1 953.9 883.2 791.2 687.5 584.2 497 435.2
392.8 362.6 340.4 318.3 289.5 297.5 314 323.5 313.1 346.1
317.8 283.9 213.1 172.1 141.9 87.2 0
903 900.6 918.1 947.8 981.3 1012.4 1033.6 1045.9 1052.9 1053.4
1046.3 1034.1 1010 965.7 893.6 798.3 688.9 580.9 491.3 430
390.4 360.2 337.6 313.6 285.7 294.2 310.3 319.7 308.9 343.3
317.8 258.9 206.1 170.2 141.5 68.4 0
